Designator Footprint               Mid X         Mid Y         Ref X         Ref Y         Pad X         Pad Y TB      Rotation Comment        

R44        0603-SMT              1670mil    835.433mil       1670mil    870.866mil       1670mil    870.866mil  T        270.00                
TP15       TP63                   600mil       2355mil        600mil       2355mil        600mil       2355mil  T          0.00 DAC3           
TP14       TP63                   600mil       2215mil        600mil       2215mil        600mil       2215mil  T          0.00 DAC2           
TP5        TP63                   600mil       2075mil        600mil       2075mil        600mil       2075mil  T          0.00 DAC1           
R43        0603-SMT           874.567mil       2325mil    839.134mil       2325mil    839.134mil       2325mil  T        360.00                
R42        0603-SMT           874.567mil       2200mil    839.134mil       2200mil    839.134mil       2200mil  T        360.00                
R41        0603-SMT           874.567mil       2075mil    839.134mil       2075mil    839.134mil       2075mil  T        360.00                
JMP3       JMP1X3                1100mil       2325mil       1200mil       2325mil       1200mil       2325mil  T        180.00 JMP1X3         
JMP2       JMP1X3                1100mil       2200mil       1200mil       2200mil       1200mil       2200mil  T        180.00 JMP1X3         
JMP1       JMP1X3                1100mil       2075mil       1200mil       2075mil       1200mil       2075mil  T        180.00 JMP1X3         
R22        0603-SMT              1570mil   2089.567mil       1570mil       2125mil       1570mil       2125mil  T        270.00                
R30        0603-SMT              1740mil   2090.433mil       1740mil   2125.866mil       1740mil   2125.866mil  T        270.00                
R31        0603-SMT              1910mil   2089.567mil       1910mil       2125mil       1910mil       2125mil  T        270.00                
J10        OST_5P_3.5mm      1775.591mil       2350mil       1500mil       2350mil       1500mil       2350mil  T        360.00 Header 5       
C29        0603-SMT              1955mil   2089.567mil       1955mil   2054.134mil       1955mil   2054.134mil  T         90.00 1000 pf        
C25        0603-SMT              1615mil   2089.567mil       1615mil       2125mil       1615mil       2125mil  T        270.00 1000 pf        
C28        0603-SMT              1785mil   2089.567mil       1785mil       2125mil       1785mil       2125mil  T        270.00 1000 pf        
C30        0603-SMT              1375mil   2314.567mil       1375mil       2350mil       1375mil       2350mil  T        270.00 0.1 uF         
C26        0603-SMT           734.567mil       2075mil        770mil       2075mil        770mil       2075mil  T        180.00 0.1 uF         
C31        0603-SMT           734.567mil       2325mil        770mil       2325mil        770mil       2325mil  T        180.00 0.1 uF         
C27        0603-SMT           739.567mil       2200mil        775mil       2200mil        775mil       2200mil  T        180.00 0.1 uF         
C24        RB_5.0mm_SQR      2576.575mil        125mil    2478.15mil        125mil       2675mil        125mil  T          0.00 Cap Pol1       
C18        RB_5.0mm_SQR      2576.575mil       2000mil    2478.15mil       2000mil       2675mil       2000mil  T        360.00 Cap Pol1       
C17        1206                3477.5mil       1390mil       3410mil       1390mil       3410mil       1390mil  T        360.00                
C10        1206                3477.5mil        805mil       3410mil        805mil       3410mil        805mil  T        360.00                
C9         1206                3477.5mil        175mil       3410mil        175mil       3410mil        175mil  T        360.00                
D15        SOD-523           2691.535mil       1495mil   2658.071mil       1495mil   2658.071mil       1495mil  T        360.00 Diode          
D14        SOD-523           3441.535mil       1495mil   3408.071mil       1495mil   3408.071mil       1495mil  T        360.00 Diode          
D13        SOD-523           2691.535mil        895mil   2658.071mil        895mil   2658.071mil        895mil  T        360.00 Diode          
D12        SOD-523           3441.535mil        895mil   3408.071mil        895mil   3408.071mil        895mil  T        360.00 Diode          
D11        SOD-523           2691.535mil        295mil   2658.071mil        295mil   2658.071mil        295mil  T        360.00 Diode          
D10        SOD-523           3441.535mil        295mil   3408.071mil        295mil   3408.071mil        295mil  T          0.00 Diode          
R21        0603-SMT               450mil    260.433mil        450mil    295.866mil        450mil    295.866mil  T        270.00                
R5         2512              2433.268mil        475mil       2550mil        475mil       2550mil        475mil  T        180.00 .1 Ohm         
LG1        ActiveSemi_Logo_SML   -749.999mil       -930mil       2640mil       1285mil   -749.999mil       -930mil  T          0.00 Logo           
R12        1206R             1047.402mil    863.622mil   1047.402mil    803.622mil   1047.402mil    803.622mil  T         90.00                
U7         PG-TDSON-8         2843.11mil   1675.197mil       2725mil       1750mil       2725mil       1750mil  T        180.00 BSC019N04NS    
U5         PG-TDSON-8         2843.11mil   1075.197mil       2725mil       1150mil       2725mil       1150mil  T        180.00 BSC019N04NS    
U3         PG-TDSON-8         2843.11mil    475.197mil       2725mil        550mil       2725mil        550mil  T        180.00 BSC019N04NS    
U4         PG-TDSON-8         3593.11mil   1075.197mil       3475mil       1150mil       3475mil       1150mil  T        180.00 BSC019N04NS    
U2         PG-TDSON-8         3593.11mil    475.197mil       3475mil        550mil       3475mil        550mil  T        180.00 BSC019N04NS    
U6         PG-TDSON-8         3593.11mil   1675.197mil       3475mil       1750mil       3475mil       1750mil  T        180.00 BSC019N04NS    
J1         HDR1X4                1400mil       1725mil       1250mil       1725mil       1250mil       1725mil  T        360.00 JTAG           
R23        0603-SMT          3439.567mil        620mil       3475mil        620mil       3475mil        620mil  T        180.00 100K           
R25        0603-SMT          3439.567mil       1820mil       3475mil       1820mil       3475mil       1820mil  T        180.00 100K           
R27        0603-SMT          3304.567mil        620mil       3340mil        620mil       3340mil        620mil  T        180.00 4.3K           
R28        0603-SMT          3304.567mil       1220mil       3340mil       1220mil       3340mil       1220mil  T        180.00 4.3K           
R29        0603-SMT          3304.567mil       1820mil       3340mil       1820mil       3340mil       1820mil  T        180.00 4.3K           
D2         SOD-523           1508.465mil        910mil       1475mil        910mil       1475mil        910mil  T        360.00 Diode          
D4         SOD-523           1508.465mil       1090mil       1475mil       1090mil       1475mil       1090mil  T        360.00 Diode          
D6         SOD-523           1508.465mil       1260mil       1475mil       1260mil       1475mil       1260mil  T        360.00 Diode          
R1         0603-SMT          1510.433mil        955mil   1545.866mil        955mil   1545.866mil        955mil  T        180.00 5.1            
R9         0603-SMT          1510.433mil       1135mil   1545.866mil       1135mil   1545.866mil       1135mil  T        180.00 5.1            
R15        0603-SMT          1510.433mil       1305mil   1545.866mil       1305mil   1545.866mil       1305mil  T        180.00 5.1            
U1         TQFN66-48             1125mil       1150mil   1012.402mil   1236.614mil   1012.402mil   1236.614mil  T        360.00 PAC5222        
J3         Spade_TAB             3200mil       1075mil       3200mil       1075mil       3100mil       1075mil  T        180.00 FASTON TAB     
J5         Spade_TAB             3250mil       2375mil       3250mil       2375mil       3150mil       2375mil  T        180.00 FASTON TAB     
J6         Spade_TAB             2450mil       2375mil       2450mil       2375mil       2550mil       2375mil  T        360.00 FASTON TAB     
J2         Spade_TAB             3200mil        475mil       3200mil        475mil       3300mil        475mil  T          0.00 FASTON TAB     
J4         Spade_TAB             3200mil       1675mil       3200mil       1675mil       3300mil       1675mil  T          0.00 FASTON TAB     
C2         0603-SMT          1002.402mil   1384.055mil   1002.402mil   1419.488mil   1002.402mil   1419.488mil  T        270.00                
C7         0603-SMT               980mil    854.567mil        980mil        890mil        980mil        890mil  T        270.00                
C14        0603-SMT           864.567mil       1325mil        900mil       1325mil        900mil       1325mil  T        180.00 1000 pf        
C1         0603-SMT              1060mil   1385.433mil       1060mil       1350mil       1060mil       1350mil  T         90.00                
C5         0603-SMT           866.968mil   1233.622mil    902.402mil   1233.622mil    902.402mil   1233.622mil  T        180.00                
C8         0603-SMT          1510.433mil       1355mil   1545.866mil       1355mil   1545.866mil       1355mil  T        180.00                
C6         0603-SMT          1510.433mil       1185mil   1545.866mil       1185mil   1545.866mil       1185mil  T        180.00                
C3         0603-SMT          1510.433mil       1005mil   1545.866mil       1005mil   1545.866mil       1005mil  T        180.00                
C4         0603-SMT           866.968mil   1173.622mil    902.402mil   1173.622mil    902.402mil   1173.622mil  T        180.00 3300 pF        
D5         SOD-523           1638.465mil       1355mil       1605mil       1355mil       1605mil       1355mil  T        360.00 Diode          
D1         SOD-523           1638.465mil       1005mil       1605mil       1005mil       1605mil       1005mil  T        360.00 Diode          
D3         SOD-523           1638.465mil       1185mil       1605mil       1185mil       1605mil       1185mil  T        360.00 Diode          
R26        0603-SMT           864.567mil       1370mil        900mil       1370mil        900mil       1370mil  T        180.00 4.3K           
R20        0603-SMT           864.567mil       1415mil    829.134mil       1415mil    829.134mil       1415mil  T        360.00 100K           
R6         0603-SMT          2350.433mil        365mil       2315mil        365mil       2315mil        365mil  T        360.00 100            
R4         0603-SMT          2514.567mil        365mil       2550mil        365mil       2550mil        365mil  T        180.00 100            
R17        0603-SMT          2689.567mil       1540mil       2725mil       1540mil       2725mil       1540mil  T        180.00                
R16        0603-SMT          3439.567mil       1540mil       3475mil       1540mil       3475mil       1540mil  T        180.00                
R11        0603-SMT          2689.567mil        940mil       2725mil        940mil       2725mil        940mil  T        180.00                
R10        0603-SMT          3439.567mil        940mil       3475mil        940mil       3475mil        940mil  T        180.00                
R3         0603-SMT          2689.567mil        340mil       2725mil        340mil       2725mil        340mil  T        180.00                
R2         0603-SMT          3439.567mil        340mil       3475mil        340mil       3475mil        340mil  T        180.00                
C11        0603-SMT           861.968mil    978.622mil    897.402mil    978.622mil    897.402mil    978.622mil  T        180.00 1000 pf        
C12        0603-SMT           861.968mil    853.622mil    897.402mil    853.622mil    897.402mil    853.622mil  T        180.00 1000 pf        
C13        0603-SMT           861.968mil    913.622mil    897.402mil    913.622mil    897.402mil    913.622mil  T        180.00 1000 pf        
C15        0603-SMT           861.968mil   1113.622mil    897.402mil   1113.622mil    897.402mil   1113.622mil  T        180.00 3300 pF        
C16        0603-SMT           861.968mil   1053.622mil    897.402mil   1053.622mil    897.402mil   1053.622mil  T        180.00 3300 pF        
R7         0603-SMT          2514.567mil        965mil       2550mil        965mil       2550mil        965mil  T        180.00 100            
R8         0603-SMT          2514.567mil       1565mil       2550mil       1565mil       2550mil       1565mil  T        180.00 100            
R13        2512              2433.268mil       1075mil       2550mil       1075mil       2550mil       1075mil  T        180.00 .1 Ohm         
R14        2512              2433.268mil       1675mil       2550mil       1675mil       2550mil       1675mil  T        180.00 .1 Ohm         
R18        0603-SMT          2350.433mil        965mil       2315mil        965mil       2315mil        965mil  T        360.00 100            
R19        0603-SMT          2350.433mil       1565mil       2315mil       1565mil       2315mil       1565mil  T        360.00 100            
R24        0603-SMT          3439.567mil       1220mil       3475mil       1220mil       3475mil       1220mil  T        180.00 100K           
J7         HDR1X4                 975mil       1725mil        825mil       1725mil        825mil       1725mil  T        360.00                
C19        0603-SMT              1165mil    894.567mil       1165mil        930mil       1165mil        930mil  T        270.00                
C20        VS_5.3mm_ElectroCap       1600mil    227.165mil       1600mil    227.165mil       1600mil        300mil  T        270.00 Cap Pol1       
C21        0603-SMT              1425mil    264.567mil       1425mil        300mil       1425mil        300mil  T        270.00                
C22        0603-SMT              1355mil    264.567mil       1355mil        300mil       1355mil        300mil  T        270.00                
C23        0603-SMT              1120mil    894.567mil       1120mil        930mil       1120mil        930mil  T        270.00                
D7         0603-LED          2691.496mil       2265mil   2722.992mil       2265mil   2722.992mil       2265mil  T        180.00 VIN            
D8         SOD-123                895mil    422.992mil        895mil        485mil        895mil        485mil  T        270.00 B140HW         
D9         SOD-123                820mil    422.992mil        820mil        485mil        820mil        485mil  T        270.00 B140HW         
J8         HDR1X16               1175mil       1950mil        425mil       1950mil        425mil       1950mil  T        360.00 Header 16      
J9         HDR1X16                550mil        975mil        550mil       1725mil        550mil       1725mil  T        270.00 Header 16      
L1         TDK-VLS_CHOKE     1107.362mil        600mil   1107.362mil        600mil   1024.685mil        600mil  T        180.00 Inductor       
Q1         SOT-223               1085mil    238.031mil       1085mil        240mil   1175.551mil    362.047mil  T        180.00 BCP56          
R33        0603-SMT              1210mil    824.567mil       1210mil        860mil       1210mil        860mil  T        270.00                
R34        0805                  1275mil        250mil       1275mil        200mil       1275mil        200mil  T         90.00                
R35        0603-SMT          2760.433mil       2320mil   2795.866mil       2320mil   2795.866mil       2320mil  T        180.00 Res2           
R36        0603-SMT          1139.567mil        440mil   1104.134mil        440mil   1104.134mil        440mil  T        360.00                
R37        1206                  1285mil      597.5mil       1285mil        665mil       1285mil        665mil  T        270.00                
D16        0603-LED           773.504mil        155mil        805mil        155mil        805mil        155mil  T        180.00 5V             
R32        0603-SMT           770.433mil        225mil        735mil        225mil        735mil        225mil  T        360.00 Res2           
TP1        TP63                   100mil       2150mil        100mil       2150mil        100mil       2150mil  T          0.00 GND            
TP2        TP63                  1690mil        435mil       1690mil        435mil       1690mil        435mil  T          0.00 GND            
TP3        TP63                   100mil        350mil        100mil        350mil        100mil        350mil  T          0.00 GND            
TP4        TP63                  2300mil       2150mil       2300mil       2150mil       2300mil       2150mil  T          0.00 GND            
TP6        TP63                  2950mil       2300mil       2950mil       2300mil       2950mil       2300mil  T          0.00 VIN            
TP7        TP63                  3050mil        125mil       3050mil        125mil       3050mil        125mil  T          0.00 VIN            
S1         FSMSM_SW               125mil    670.866mil        125mil    491.732mil        125mil    491.732mil  T         90.00 SW-PB          
S2         FSMSM_SW               325mil    670.866mil        325mil    491.732mil        325mil    491.732mil  T         90.00 SW-PB          
C32        0603-SMT          3239.567mil        685mil   3204.134mil        685mil   3204.134mil        685mil  T        360.00 1000 pf        
C33        0603-SMT          3239.567mil       1285mil   3204.134mil       1285mil   3204.134mil       1285mil  T        360.00 1000 pf        
C34        0603-SMT          3249.567mil       1875mil   3214.134mil       1875mil   3214.134mil       1875mil  T        360.00 1000 pf        
R38        0603-SMT          3439.567mil        685mil       3475mil        685mil       3475mil        685mil  T        180.00 10             
R39        0603-SMT          3439.567mil       1285mil       3475mil       1285mil       3475mil       1285mil  T        180.00 10             
R40        0603-SMT          3439.567mil       1875mil       3475mil       1875mil       3475mil       1875mil  T        180.00 10             
TP8        TP63                  2135mil        155mil       2135mil        155mil       2135mil        155mil  T          0.00 UL             
TP9        TP63                  2095mil        815mil       2095mil        815mil       2095mil        815mil  T          0.00 VL             
TP10       TP63                  1705mil       1565mil       1705mil       1565mil       1705mil       1565mil  T          0.00 WL             
TP11       TP63                  2045mil        465mil       2045mil        465mil       2045mil        465mil  T          0.00 UH             
TP12       TP63                  2095mil       1035mil       2095mil       1035mil       2095mil       1035mil  T          0.00 VH             
TP13       TP63                  1970mil       1395mil       1970mil       1395mil       1970mil       1395mil  T          0.00 WH             
J11        HDR1X4                1500mil        575mil       1500mil        725mil       1500mil        725mil  T        270.00                
C35        0603-SMT              1305mil   1335.433mil       1305mil       1300mil       1305mil       1300mil  T         90.00 1000 pf        

